IESNA:LM-63-2002
[TEST]P1201171
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-750-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5000K, 350mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4913
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
526.3 526.3 522.8 521 522.3 528 538.6 551.1 573.2 602.8
637.1 679 724.4 778.4 843.6 918.1 995.8 1066.3 1122.8 1166.2
1197.5 1205.3 1163.9 1068.8 935.6 734.7 471.3 284.2 181.9 123.4
90.3 67.2 56.9 47.4 33.1 14.3 0
526.3 525.8 522.5 520.2 522.5 527.5 537.6 551.6 574.2 603.3
640.4 682 727.7 780.4 846.6 916.1 994.8 1065.6 1121.8 1166.7
1199 1208.1 1169.4 1076.6 944.9 746.8 484.1 290 185.1 124.4
95.8 67.5 53.9 44.1 31.6 14.8 0
526.3 526.3 524.5 523.8 527.3 535.6 548.8 566.4 590.7 621.8
659 700.9 747 799.9 861.1 932.6 1012.9 1089.9 1151.6 1198.8
1233.4 1249.5 1221.9 1137.8 1003.6 817 558.1 326.6 206.9 130.2
105.1 80.3 53.7 39.9 30.1 15.1 0
526.3 526.8 526.8 527.8 534.8 547.6 566.7 589.5 618.1 651.4
689.3 731 778.1 831 890.5 958.7 1038 1117.8 1190.8 1247.2
1287.1 1312.4 1310.4 1253.5 1129.8 965 733 444.2 260.9 154.5
109.4 85.3 68.7 53.7 35.1 15.6 0
526.3 526.5 528.5 533.3 543.6 559.6 584.2 612.6 644.4 679
717.7 759.8 805 855.9 912.3 976.8 1047.8 1129.5 1213.8 1287.6
1342.3 1377.4 1399 1394.2 1327 1185 995.6 727.7 411.4 232.8
132.2 94.3 71 48.4 27.6 11.5 0
526.3 526.5 531.5 540.8 554.1 572.9 599.8 630.1 664.5 701.1
738.7 778.1 821 868.7 922.9 983.3 1051.8 1125 1206.3 1290.3
1366.6 1423.8 1461.4 1487.3 1496.8 1452.4 1316.4 1111.5 811 460.8
230.3 122.7 76.5 46.9 23.6 8.3 0
526.3 527.8 535.3 548.1 564.4 585 609.6 639.4 672 706.1
741 777.9 817.5 861.4 910.6 966.5 1027 1093.7 1164.2 1236.2
1309.7 1384.4 1450.1 1501 1536.9 1567.5 1577.1 1496.3 1296.1 956
547.8 231.8 103.6 44.9 21.6 8.3 0
526.3 528.5 538.1 555.6 577.2 599 622.8 646.2 669.5 695.8
725.4 757 792.7 830.8 874.4 923.6 980 1040 1106.2 1173.7
1242.9 1309.4 1376.9 1441.6 1504.6 1561.5 1616.9 1678.4 1689.9 1529.9
1074.9 600 207.2 84.3 39.4 11 0
526.3 530 541.6 561.6 585.7 608.3 633.6 654.5 671.8 689.6
709.9 734.2 760.1 790.2 828.8 872.9 923.9 982.8 1042.5 1108.2
1176.2 1240.7 1305.6 1370.6 1430.3 1484 1540.7 1606.9 1687.2 1737.3
1464.2 909.1 325.6 103.6 43.6 11 0
526.3 529.8 542.3 563.6 587.7 613.1 639.7 659.7 675.8 692.3
710.6 728.5 749.3 777.9 815 856.6 906.3 962.7 1021.7 1084.6
1149.6 1215.3 1279.6 1345.5 1406 1453.6 1498.3 1554.2 1611.7 1685.7
1486.8 954.5 197.4 50.9 21.6 8.5 0
526.3 529.5 542.3 564.1 589.7 615.1 641.9 662.2 678.8 694.3
711.9 730.2 750.5 780.9 817 859.6 912.1 967.8 1026.5 1091.7
1157.6 1221.9 1286.8 1351.3 1411.2 1457.2 1503.6 1558.2 1611.2 1677.6
1432.1 851.4 149.3 43.4 19.1 6.3 0
